Knowledge Search
Download document () of 20
We make what matters work*

D93225ATZ2

D93 Series Solid-State Relay, 3-32 Vdc input voltage, 24-280V output voltage, Triac switching type, 25A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure

General specifications

Product Name
Eaton D93 series solid-state relay
Catalog Number
D93225ATZ2
UPC
786685219493
Product Length/Depth
0.66 in
Product Height
1.74 in
Product Width
2.28 in
Product Weight
0.22 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL 508

Product specifications

Rated operational current
25A
Enclosure
IP20
Indicator color
Green
Input voltage
3-32 Vdc
Output voltage
24-280 V
Series
D93
Switch type
Triac
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.