Knowledge Search
Download document () of 20

D93250ACZ2

D93 Series Solid-State Relay, 3-32 Vdc input voltage, 24-280V output voltage, Zero cross switching type, 50A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure

General specifications

Product Name
Eaton D93 series solid-state relay
Catalog Number
D93250ACZ2
UPC
786685219547
Product Length/Depth
0.66 in
Product Height
1.74 in
Product Width
2.28 in
Product Weight
0.27 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL 508

Product specifications

Rated operational current
50A
Enclosure
IP20
Indicator color
Green
Input voltage
3-32 Vdc
Output voltage
24-280 V
Series
D93
Switch type
Zero cross
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.