Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

D96115ACZ3

D96 Series Solid-State Relay, 3.5-32 Vdc input voltage, 3-50 Vdc output voltage, DC switch switching type, 15A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure

General specifications

Product Name
Eaton D96 series solid-state relay
Catalog Number
D96115ACZ3
UPC
786685219226
Product Length/Depth
3.54 in
Product Height
2.56 in
Product Width
0.69 in
Product Weight
0.26 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
15A
Enclosure
IP20
Indicator color
Green
Input voltage
3.5-32 Vdc
Output voltage
3-50 Vdc
Series
D96
Switch type
DC switch
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.