Knowledge Search
Download document () of 20
We make what matters work*

DILMF95(RAC120)

Eaton XT IEC contactor, 95A, 120 Vdc, 95A, Frame F, 90 mm, Three-pole, Reversing, XT IEC series, Screw terminals, Full voltage reversing semi-conductor contactor, 600V, 45 kW

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
DILMF95(RAC120)
EAN
4015081042937
Product Length/Depth
175 mm
Product Height
170 mm
Product Width
111 mm
Product Weight
0.01 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60947
CSA Certified
EN 60947
UL Listed

Product specifications

Amperage Rating
95A
Number of poles
Three-pole
Type
Full voltage reversing semi-conductor contactor
Voltage rating
600 V
Connection
Screw connection
Frame size
90 mm
Terminals
Screw terminals
Coil voltage
120 Vdc
Continuous ampere rating
95 A
Series
XT IEC
Operation
Reversing
Power consumption
45 kW

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.