Knowledge Search
Download document () of 20

DS7-340SX007N0-N

Eaton DS7 soft start controller, 11 second ramp, one start per hour, 300% current limit at 40°C, 6.9 A, 1.5 hp at 200 V, 2 hp at 230 V, 3 hp at 480 V, HFD3015 max breaker, 15 A Class RK5 max fuse

General specifications

Product Name
Eaton DS7 soft start controller
Catalog Number
DS7-340SX007N0-N
UPC
786685457581
Product Length/Depth
6 in
Product Height
1 in
Product Width
4 in
Product Weight
0.8 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
6.90A
Type
11 second ramp, one start per hour, 300% current limit at 40°C
Fuse size
15 A class RK5 max
Circuit breaker type
HFD3015
Rating
1.5 hp at 200 V, 2 hp at 230 V, 3 hp at 480 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.