Knowledge Search
Download document () of 20
Discontinued

E05NBXRC3A

IEC Overload Relays, E05NBXRC3A

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
E05NBXRC3A
UPC
782116064205
Product Length/Depth
4.5 in
Product Height
4.75 in
Product Width
2.94 in
Product Weight
0.31 lb
Certifications
Contact Manufacturer

Product specifications

Type
Freedom NEMA

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.