EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
| Product Name |
Eaton Tripp Lite series EnviroSense2 sensor
|
| Catalog Number |
E2MTHDI
|
| UPC |
037332181305
|
| Product Length/Depth |
1.77 in
|
| Product Height |
0.83 in
|
| Product Width |
2.52 in
|
| Product Weight |
0.1 lb
|
| Compliances |
FCC Class B
REACH FCC Class A RoHS |
| Certifications |
ICES
|
| Application |
|
| Package Contents |
E2MTHDI EnviroSense2 Environmental Sensor Module
USB cable (USB-A to USB Micro-B), 3 ft. Owner’s manual |
| System Requirements |
Compatible UPS or PDU equipped with an LX Platform interface
|
| Product Highlights |
Includes USB-A to USB Micro-B cable for easy connection to UPS or PDU
Monitors temperature and humidity to help IT personnel maintain ideal operating conditions Monitors up to two dry contact devices for safety and security in IT racks 2-year limited warranty (Worldwide) Mounts magnetically - no hardware required Adds environmental monitoring to UPS systems and PDUs with LX Platform interface |
| Communications Cable |
1m (3.28ft.) USB-A/Micro USB-B
|
| Cable Length |
3 ft
|
| Input Dry Contact Ports |
Two dry contact terminal connections per E2MTHDI module
|
| Contact Closure Capability |
Contact Closure Input Monitoring
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| TAA Compliance |
Yes
|
| P_Feature |
Flex Center
|
| SideA Connectors1 |
USB A (FEMALE)
|
| SideB Connectors1 |
MICRO-USB B (FEMALE)
|
| Product Compatability |
WEBCARDLX
WEBCARDLXMINI WEBCARDLXE |
| Sensing Comaptability |
Temperature
|