Knowledge Search
Download document () of 20
We make what matters work*

E34EX7007P

Eaton E34 pushbutton, 30.5 mm, Class I Division 2, NEMA 4, 4X, 12, 13, NEC Class I Division 2, Groups B, C and D, Momentary, Pushbutton, jumbo mushroom head, Red actuator, Polyester enc., EMER. STOP (engraved button), 1NO-1NC, One element

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34EX7007P
UPC
782114524107
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Compliances
FDA 3-A
CE Marked
Certifications
UL 505
CSA Certified
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
30.5 mm, Class I Division 2
Actuator color
Red
Actuator
Pushbutton, jumbo mushroom head
Enclosure material
Polyester
Operating mode
Momentary
Legend
EMERGENCY STOP
Contact configuration
1 NO-1 NC
Series
E34
Number of elements
1
Rating
NEMA 4
NEMA 4X
NEMA 13
NEC Class I Division 2, Groups B, C and D
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.