Knowledge Search
Download document () of 20
We make what matters work*

E34GDB

Eaton 30.5 mm Watertight/Oiltight Corrosion Resistant Push-Pull Unit,Class I Division 2,Standard Actuator,Plastic bus,Non-illuminated,Two-position,Maintained push and pull,E34 Series

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34GDB
UPC
782113702858
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.9 in
Product Weight
0.25 lb
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
Class I Division 2
Operating mode
Push: maintained
Pull: maintained
Illumination
Non-illuminated
Series
E34
Number of positions
2
Rating
NEMA 12
NEMA 4X
NEMA 13
NEMA 4
NEMA 3
NEC Class I Division 2, Groups B, C and D
NEMA 3R
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.