Knowledge Search
Download document () of 20
We make what matters work*

E34GDBC2-1

Eaton 30.5 mm Watertight/Oiltight Corrosion Resistant Push-Pull Unit,Class I Division 2,Standard Actuator,Red,Plastic bus,1NO-1NC,Non-illuminated,Two-position,Maintained push and pull,40 mm button,E34 Series

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34GDBC2-1
UPC
782114375716
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified

Product specifications

Type
Class I Division 2
Actuator color
Red
Bus material
Plastic
Actuator
Standard
Operating mode
Push: maintained
Pull: maintained
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
E34
Number of positions
2
Rating
NEMA 12
NEMA 3
NEMA 13
NEMA 3R
NEMA 4X
NEC Class I Division 2, Groups B, C and D
NEMA 4
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.