Knowledge Search
Download document () of 20
We make what matters work*

E34GDBC2N8

Eaton E34 pushbutton, E34, 30.5 mm, Corrosion Resistant, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Maintained push and pull, Standard, Red actuator, Plastic bus, EMER. STOP

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34GDBC2N8
UPC
782113931708
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
30.5 mm, Corrosion Resistant
Actuator color
Red
Bus material
Plastic
Actuator
Standard
Operating mode
Push: maintained
Pull: maintained
Illumination
Non-illuminated
Series
E34
Legend
EMERGENCY STOP
Number of positions
2
Rating
NEMA 4X
NEMA 3R
NEMA 3
NEMA 12
NEMA 13
NEMA 4
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.