Knowledge Search
Download document () of 20
We make what matters work*

E34H2

Eaton E34 pushbutton lens, E34 series, Indicating Light Lens, Red actuator, Plastic, Legend: Blank legend

General specifications

Product Name
Eaton E34 pushbutton lens
Catalog Number
E34H2
UPC
782113702902
Product Length/Depth
1.2 in
Product Height
0.8 in
Product Width
1.2 in
Product Weight
0.01 lb
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Indicating light
Type
30.5 mm, Corrosion Resistant Watertight/Oiltight
Actuator color
Red
Bus material
Plastic
Series
E34
Legend
Blank
Product category
Lens

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.