Knowledge Search
Download document () of 20
We make what matters work*

E34JB1

Eaton E34 pushbutton, E34, 30.5 mm, Square Multifunction, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Mushroom , Black actuator, Jumbo, Anodized aluminum actuator

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34JB1
UPC
782113702995
Product Length/Depth
2.4 in
Product Height
3.3 in
Product Width
2 in
Product Weight
0.35 lb
Compliances
CE Marked
FDA 3-A
Certifications
UL Listed
CSA Certified
UL 505
Catalog Notes
Anodized aluminum head-may not be suitable for some corrosive environments.

Product specifications

Type
Pushbutton
Actuator color
Black
Bezel
Black
Actuator material
Anodized aluminum
Actuator
Jumbo mushroom
Operating mode
Momentary
Illumination
Non-illuminated
Series
E34
Rating
NEMA 4
NEMA 12
NEMA 3R
NEMA 3
NEMA 4X
NEMA 13
Degree of protection
NEMA 3
NEMA 4
NEMA 13
NEMA 12
NEMA 3R
NEMA 4X
Size
50 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.