Knowledge Search
Download document () of 20

E34KTB7

Eaton Cutler-Hammer series 30.5 mm, corrosion resistant selector switch operator, Die Cast; 4 Positions; 3 With key, E34, Cam 7, 40° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Four-position, Key

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34KTB7
UPC
782113894065
Product Length/Depth
3.4 in
Product Height
2.1 in
Product Width
2.4 in
Product Weight
0.4 lb
Compliances
FDA 3-A
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
30.5 mm, Corrosion Resistant
Cam code
Cam 7
Key removal position
All positions
Actuator
Key operated
Throw type
40 °
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Illumination
Non-illuminated
Number of positions
4
Series
E34

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.