Knowledge Search
Download document () of 20
We make what matters work*

E34PB1

Eaton, 30.5 mm Watertight/Oiltight Hazardous Locations Pushbutton,Black,Plastic Actuator,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,30.5 mm,Flush Pushbutton,E34 Series

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34PB1
UPC
782113704265
Product Length/Depth
1.9 in
Product Height
2.1 in
Product Width
1.9 in
Product Weight
0.25 lb
Compliances
FDA 3-A
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Square Multifunction
Actuator color
Black
Actuator material
Plastic
Operating mode
Momentary
Illumination
Non-illuminated
Series
E34
Mounting method
Flush
Rating
NEMA 4
NEMA 12
NEMA 3
NEMA 4X
NEMA 13
NEMA 3R
Degree of protection
NEMA 12
NEMA 4
NEMA 3
NEMA 13
NEMA 3R
NEMA 4X
Product category
Flush pushbutton
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.