Download document () of 20
We make what matters work*

E47BCC07

Compact Limit Switch, E47, Roller plunger, Cable, 9.8 ft, 5A at 250 Vac, 4A at 30 Vdc, PVC, 1-SPDT (Form C)

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BCC07
UPC
782114215401
Product Length/Depth
2.64 in
Product Height
0.69 in
Product Width
1.58 in
Product Weight
0.5 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
E47
Contact Rating
5A at 250 Vac, 4A at 30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Die cast aluminum
Actuator
Roller plunger
Cord length
117.6 ft
Connection
Cable
Contact configuration
1-SPDT (form C)
Series
E47
Operating temperature - max
158 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 4, NEMA 6, NEMA 13, IP67
Maximum AC current
5 A
Maximum DC current
5 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.