Download document () of 20
We make what matters work*

E47BLS06

Enclosed Precision Limit Switch, E47, Booted plunger, Screw Terminals, 15A at 250 Vac, 6A at 30 Vdc, 0.01 mm/s-1m/s, 1-SPDT (Form C)

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BLS06
UPC
782113771113
Product Length/Depth
3.39 in
Product Height
2.91 in
Product Width
1 in
Product Weight
0.47 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
E47
Contact Rating
15A at 250 Vac, 6A at 30 Vdc
Enclosure material
Die cast aluminum
Actuator
Booted plunger
Connection
Screw terminal
Contact configuration
1-SPDT (form C)
Series
E47
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A
Operating speed
0.01 mm/s-1m/s

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.