Download document () of 20
We make what matters work*

E47BMS02

Precision Limit Switch, E47, Straight plunger, Screw Terminals, 15A at 250 Vac, 6A at 30 Vdc, 0.01 mm/s-1m/s, 1-SPDT (Form C)

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BMS02
UPC
782113770826
Product Length/Depth
1.94 in
Product Height
1.35 in
Product Width
0.69 in
Product Weight
0.07 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
E47
Contact Rating
15A at 250 Vac, 6A at 30 Vdc
Enclosure material
Mineral filled phenolic
Actuator
Straight plunger
Connection
Screw terminal
Contact configuration
1-SPDT (form C)
Series
E47
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A
Operating speed
0.01 mm/s-1m/s

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.