Download document () of 20
We make what matters work*

E47BMS11

Precision Limit Switch, E47, Cross roller plunger, Screw Terminals, 15A at 250 Vac, 6A at 30 Vdc, 0.01 mm/s-1m/s, 1-SPDT (Form C)

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BMS11
UPC
782113770925
Product Length/Depth
1.94 in
Product Height
1.82 in
Product Width
0.69 in
Product Weight
0.12 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
E47
Contact Rating
15A at 250 Vac, 6A at 30 Vdc
Enclosure material
Mineral filled phenolic
Actuator
Cross roller plunger
Connection
Screw terminal
Contact configuration
1-SPDT (form C)
Series
E47
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A
Operating speed
0.01 mm/s-1m/s

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.