Knowledge Search
Download document () of 20
We make what matters work*

E50ALS1

E50 NEMA Limit Switch,Side Pushbutton,Spring Ret,LED,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50ALS1
UPC
782113836607
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Assembly
Contact Rating
10A at 12 Vac, 1A at 125 Vdc
Enclosure material
Die cast zinc
Actuator
Side pushbutton
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Series
E50
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Light unit voltage
24-120 Vac/dc
Maximum AC current
10 A continuous
Maximum DC current
1 A
LED indicator
LED indicator

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.