Knowledge Search
Download document () of 20
We make what matters work*

E50ALT1

E50 NEMA Limit Switch,Top Pushbutton,Spring Ret,LED,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50ALT1
UPC
782113914510
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
10A at 240Vac, 1A at 125Vdc
Accuracy
Within 0.002
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Top pushbutton
Operating temperature - max
250 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A
LED indicator
LED (24-120 Vac/dc)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.