Knowledge Search
Download document () of 20
We make what matters work*

E50AR19

E50 NEMA Limit Switch,Side Rotary,Spring Ret,-40-250F(-40-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50AR19
UPC
782113370866
Product Length/Depth
2 in
Product Height
3 in
Product Width
4.5 in
Product Weight
1.3 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
Catalog Notes
CW (clockwise) and CCW (counterclockwise) operation; easily convertible to CW only or CCW only operation

Product specifications

Type
Limit Switch
Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Actuator
Side rotary
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Series
E50 heavy duty
E50
Switch type
Side rotary
Operating temperature - max
175 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A continuous
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.