Knowledge Search
Download document () of 20
We make what matters work*

E50AS16P20

E50 NEMA Limit Switch,Unitized,Side Pushbutton,Spring Ret,14-221F(-10-105C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,20ft cable,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50AS16P20
UPC
782113726502
Product Length/Depth
1.54 in
Product Height
4.22 in
Product Width
2.25 in
Product Weight
3.3436 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Mechanical Limit Switches

Export product specification