Knowledge Search
Download document () of 20
We make what matters work*

E50AT2

E50 NEMA Limit Switch,Top Pushbutton,Adj Spring Ret,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50AT2
UPC
782113307428
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Assembly
Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Enclosure material
Die cast zinc
Accessories
E50DT2
Actuator
Top pushbutton
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Series
E50 heavy duty plug in
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A continuous
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.