Knowledge Search
Download document () of 20
We make what matters work*

E50BL1

E50 NEMA Limit Switch,Side Rotary,Low Force,Spring Ret,14-250F(-10-121C),2NO-2NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 100k cy,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50BL1
UPC
782113308852
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
Catalog Notes
CW (clockwise) and CCW (counterclockwise) operation; easily convertible to CW only or CCW only operation

Product specifications

Type
Limit Switch
Contact Rating
10A at 240Vac, 1A at 250Vdc
Cable type
SOOW-A
Accuracy
Refer to installation publication P15836
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
2 NO-2 NC
Series
E50
Switch type
Side rotary
Low Force
Operating temperature - max
201 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.