Knowledge Search
Download document () of 20
We make what matters work*

E50BS3

E50 NEMA Limit Switch,Side Push Roller,Spring Ret,14-250F(-10-121C),2NO-2NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 100k cy,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50BS3
UPC
782113328485
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
Catalog Notes
Roller can be converted in the field between horizontal and vertical

Product specifications

Type
Limit Switch
Contact Rating
10A at 240Vac, 1A at 250Vdc
Cable type
SOOW-A
Accuracy
Within 0.003
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
2 NO-2 NC
Series
E50
Switch type
Side push roller
Adjustable side push roller
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.