Knowledge Search
Download document () of 20
We make what matters work*

E50DN1

E50 NEMA Limit Switch,Head,Side Rotary,Neut Position,5 degrees travel to operate contacts,14-200F(-10-94C),Screw term,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50DN1
UPC
782113308890
Product Length/Depth
1.05 in
Product Height
2.46 in
Product Width
1.54 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Operating Head
Cable type
SOOW-A
Enclosure material
Die cast zinc
Series
E50 heavy duty plug in
E50
Switch type
Neutral position 5 ° travel
Side rotary
Neutral position
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.