Knowledge Search
Download document () of 20
We make what matters work*

E50DR1

E50 NEMA Limit Switch,Head,Side Rotary,Spring Ret,5 degrees travel to operate contacts,14-250F(-10-121C),Screw term,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50DR1
UPC
782113290560
Product Length/Depth
1.05 in
Product Height
2.46 in
Product Width
1.54 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed
Catalog Notes
CW (clockwise) and CCW (counterclockwise) operation; easily convertible to CW only or CCW only operation

Product specifications

Type
Operating Head
Cable type
SOOW-A
Enclosure material
Die cast zinc
Actuator
Side rotary, standard spring return
Series
E50 heavy duty plug in
E50
Switch type
Side rotary
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.