Knowledge Search
Download document () of 20
We make what matters work*

E50DS1

E50 NEMA Limit Switch,Head,Side Pushbutton,Spring Ret,14-250F(-10-121C),Screw term,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50DS1
UPC
782113290621
Product Length/Depth
1.05 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Enclosure material
Die cast zinc
Actuator
Side pushbutton
Series
E50 heavy duty factory sealed 6P+
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.