Knowledge Search
Download document () of 20
We make what matters work*

E50KH2

E50 NEMA Limit Switch, Adapter Plate,Eaton E50 to Eaton 10316 Type LT,14-250F(-10-121C),Steel,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch mounting adapter
Catalog Number
E50KH2
UPC
782113320076
Product Length/Depth
1.86 in
Product Height
4.26 in
Product Width
0.12 in
Product Weight
0.27 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Allows E50 to replace Eatons Cutler-Hammer 10316 Type LT Non Plug-in 2-Pole Limit Switch

Product specifications

Enclosure material
Steel
Operating temperature - max
201 °F
Operating temperature - min
-40 °F

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.