Knowledge Search
Download document () of 20
We make what matters work*

E50KH7

E50 NEMA Limit Switch, Adapter Plate,Eaton E50 to Square D Type AW Surface Mounting Non Plug-In Standard Box Limit Switch,14-250F(-10-121C),Steel,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch mounting adapter
Catalog Number
E50KH7
UPC
782113320083
Product Length/Depth
2.5 in
Product Height
6 in
Product Width
4 in
Product Weight
0.95 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Allows E50 to replace Square D Type AW Surface Mounting Non Plug-in Standard Box Limit Switch

Product specifications

Enclosure material
Aluminum
Operating temperature - max
201 °F
Operating temperature - min
-40 °F

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.