Knowledge Search
Download document () of 20

E50KL200

E50 NEMA Limit Switch,Lever,Rotary lever,1.5 inch len,Type 303 Stainless steel lever,Nylatron roller 0.75 inch diameter 0.32 inch width,14-250F(-10-121C),Stainless Steel,Nylatron,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KL200
UPC
782113297866
Product Length/Depth
2.22 in
Product Height
0.65 in
Product Width
0.75 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE

Product specifications

Used with
Used with side rotary
Type
Accessory
Actuator
Roller
Series
E50
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Nylatron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.