Knowledge Search
Download document () of 20
We make what matters work*

E50KW2

E50 NEMA Limit Switch,Lever,Wobble stick,Nylon rod,3.5 inch length,14-250F(-10-121C),UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KW2
UPC
782113290768
Product Length/Depth
3.4 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE

Product specifications

Used with
Used with side rotary
Type
Operating Lever
Cable type
SOOW-A
Actuator
Wobble
Series
E50
Switch type
Lever for wobble stick switches
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.