Knowledge Search
Download document () of 20
We make what matters work*

E50RB

E50 NEMA Limit Switch,Receptacle,2 pole (9-term),14-250F(-10-121C),Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50RB
UPC
782113290737
Product Length/Depth
2.92 in
Product Height
1.06 in
Product Width
1.54 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Type
Wiring Receptacle
Cable type
SOOW-A
Enclosure material
Die cast zinc
Connection
Screw terminal
Series
E50 heavy duty plug in
E50
Switch type
Neutral position 5 ° travel
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Mounting method
Surface

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.