Knowledge Search
Download document () of 20
We make what matters work*

E50RB20

E50 NEMA Limit Switch,Receptacle,2 pole (9-term),14-250F(-10-121C),Screw term,M20 cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50RB20
UPC
782113107189
Product Length/Depth
2.92 in
Product Height
1.06 in
Product Width
1.54 in
Product Weight
0.45 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Special features
M20 Conduit entry
Type
Wiring Receptacle
Cable type
SOOW-A
Enclosure material
Die cast zinc
Connection
Screw terminal
Series
E50 heavy duty plug in
E50
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Mounting method
Surface
Number of poles
Two-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.