Knowledge Search
Download document () of 20
We make what matters work*

E50SA6P

E50 NEMA Limit Switch,Unitized,Unitized body,1 pole (5-term),14-221F(-10-105C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy,8000 cy/hr,8ft cable,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SA6P
UPC
782113137049
Product Length/Depth
3.63 in
Product Height
2.46 in
Product Width
1.54 in
Product Weight
2.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Type
Switch Body
Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Cord length
96 ft
Contact configuration
1 NO-1 NC
Series
E50 heavy duty factory sealed 6P+
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67, IP69K
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.