Knowledge Search
Download document () of 20
We make what matters work*

E50SB

E50 NEMA Limit Switch,Unitized body,2 pole (9-term),14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy,8000 cy/hr,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SB
UPC
782113290683
Product Length/Depth
3.14 in
Product Height
1.73 in
Product Width
1.54 in
Product Weight
0.41 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed

Product specifications

Type
Switch Body
Contact Rating
10A at 12 Vac, 1A at 125 Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Contact configuration
2 NO-2 NC
Series
E50 heavy duty plug in
E50
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A
Number of poles
Two-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.