Knowledge Search
Download document () of 20
We make what matters work*

E50ST

E50 NEMA Limit Switch,Switchbody,2-Step,1st step 10 degrees travel,2nd step 20 degs travel,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy,8000 cy/hr,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Die Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50ST
UPC
782113308814
Product Length/Depth
1.54 in
Product Height
3.13 in
Product Width
1.78 in
Product Weight
0.3313 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Switch Body
Contact Rating
10A at 240Vac, 1A at 125Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Contact configuration
1 NO-1 NC
Series
E50
Operating temperature - max
250 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.