Knowledge Search
Download document () of 20
We make what matters work*

E53KAL18A2

Eaton E53 tubular capacitive proximity sensor, Threaded, Straight, 18 mm, Shielded, Output ON, 2m cable, 6.6 ft, 300 mA Solid State Output, PVC, 2-wire AC, NO, 20-250V

General specifications

Product Name
Eaton E53 tubular capacitive proximity sensor
Catalog Number
E53KAL18A2
UPC
782113887685
Product Length/Depth
3.15 in
Product Height
0.71 in
Product Width
0.71 in
Product Weight
0.2 lb

Product specifications

Type
Threaded
Contact Rating
300 mA Solid State Output
Actuator function
Shielded
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
POM
Nylon PA66
Mounting nuts
Connection
2 m cable
Contact configuration
2-wire AC, NO
Series
E53
Input voltage
20-250 V
LED indicator
Output ON
Output
Maximum AC current
300 mA
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Cord length
79.2 ft
Environmental rating
NEMA 1, NEMA 2, NEMA 3, NEMA 3S, NEMA 4, NEMA 12, NEMA 13, IP65

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.