Knowledge Search
Download document () of 20

E57P-18SPN5-Q

Eaton Inductive Sensor, E57P PROX, 18MM, DC, SH, PNP, NO, STD, SN=5MM, QD

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57P-18SPN5-Q
UPC
786685906034
Product Length/Depth
2 in
Product Height
2 in
Product Width
5 in
Product Weight
0.2 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
E57P Proximity Sensor
Indicator type
LED
Series
E57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.