Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60mm busbar, bottom cable terminals for connection of sector-shaped conductors - V-clamps
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBH113TBV1
|
EAN |
5027590336086
|
Product Length/Depth |
280 mm
|
Product Height |
170 mm
|
Product Width |
190 mm
|
Product Weight |
3004 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Amperage Rating |
250 A
|
Voltage rating |
690
|
Number of poles |
Three-pole
|
Mounting method |
60 mm busbar mounting
100 mm busbar mounting Mounting plate |