Download document () of 20

100NHG1BI

Eaton Bussmann series Fuse-link, LV, 100 A, AC 500 V, NH1, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG1BI
EAN
5027590428262
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
100 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Export product specification