Knowledge Search
Download document () of 20
We make what matters work*

EBMCBL360SP

Eaton 9PX battery extension cable used with 9PXEBM360SP

General specifications

Product Name
Eaton 9PX battery extension cable
Catalog Number
EBMCBL360SP
UPC
743172040411
Product Length/Depth
25.4 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
163 lb
Compliances
CE Marked
Certifications
cULus Listed
NOM

Electrical input

Input cord length
6 ft

Additional specifications

Used with
9PXEBM360SP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.