Download document () of 20
We make what matters work*

EFXD02002-G

xDetect Addressable CIE Mini Enclosure (1-2 Loops) Grey

General specifications

Product Name
Eaton xDetect xDetect Mini
Catalog Number
EFXD02002-G
EAN
5021621318447
Product Length/Depth
36 cm
Product Height
27 cm
Product Width
11.6 cm
Product Weight
2.566 kg
Warranty
Refer to warranty document.
Compliances
EN

Product specifications

Special features
Cybersecure – An Eaton secure-by-design solution
Type
Control panel
Mounting Method
Surface mounting
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 VDC
Battery capacity
9 Ah
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
20 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Maximum number of addressable loops
2
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Weight (Without Batteries)
2600 g
Type of display
Touchscreen
Auxiliary relays
Fire/Fault
Product branding
Eaton
Integrated function
Interface External
Addressable
Emergency Power Supply Integrated
EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Suitable for 19 inch mounting
No
Suitable for fire alarm
Yes
Suitable for ceiling mounting
No
Suitable for wall mounting
Yes
Material
Plastic

Export product specification

Brochures

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.