Download document () of 20
We make what matters work*

EFXD05091

Eaton xDetect modular addressable fire alarm system panel, Addressable, xDetect Panel Door Options, EN54 Systems, Door Small HMI Only

General specifications

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD05091
EAN
5018987403450
Product Length/Depth
430 mm
Product Height
23 mm
Product Width
375 mm
Product Weight
2.62 kg
Compliances
EN
Certifications
EN 54-2:1997+A1:2006

Product specifications

Compatibility
xDetect
Type of accessory/spare part
Other
Material
Other
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.