Download document () of 20

EHBPL1500R-PDU1U

Eaton Basic rack PDU, 1U - EHBPL1500R-PDU1U

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EHBPL1500R-PDU1U
UPC
743172067340
Product Length/Depth
17.3 in
Product Height
2.1 in
Product Width
3.8 in
Product Weight
0.0001 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
PDU
Form factor
2U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
5-15P
Cord length
8 ft
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(6) 5-15R
Number of Outputs 5-15R
6
Circuit breaker
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.