Knowledge Search
Download document () of 20

9PX1500RTN-L

Eaton 9PX lithium ion UPS, 2U, 1500 VA, 1350 W, 5-15P input, Outputs: (8) 5-15R, 120V, includes network card

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX1500RTN-L
UPC
786689526160
Product Length/Depth
17.7 in
Product Height
3.4 in
Product Width
17.3 in
Product Weight
36.5 lb
Compliances
FCC part 15 Class B
IEC 62040-2 Cat C1
Certifications
cULus Listed
NOM
ICC-ES AC156 OSHPD Seismic certified

Battery

Runtime graph
Battery management
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Lithium-ion
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM48RT-L

Electrical output

Receptacle
(8) 5-15R, 120V
Topology
Online/Double-conversion
Wattage
1350 W
VA rating
1500 VA
Output waveform
True sine wave
Voltage
120V
Output power factor
0.9
Output nominal voltage
120V default (100/110/120/125V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
5-15P
Input cord length
8 ft
Input nominal voltage
120V default (100/110/120/125V)
Input frequency range
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
Input power factor
>0.99 typical

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
BTU Rating
Online: 512, Battery: 897
Noise level
<47 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Form factor
Rack/tower
Rack size
2U
Rack mounting kit
Yes
Efficiency at max. load
90 %
Package contents
  • UPS
  • Quick start guide
  • Safety instructions
  • USB communciation cable
  • RS-232 serial communication cable
  • 4-post rail for 19-inch enclosures
  • Software leaflet
  • Software leaflet
  • 2 pedestals for tower position
  • Gigabit Network Card (NETWORK-M3)
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 5-YEAR FACTORY WARRANTY
  • - 5 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.