Knowledge Search
Download document () of 20
We make what matters work*

EIHT200

Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 2" blank cover instrument side, 3/4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series EIHT instrument enclosure
Catalog Number
EIHT200
UPC
782274954905
Product Length/Depth
5.19 in
Product Height
6.95 in
Product Width
5.19 in
Product Weight
2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Trade size
3/4"
Material
Copper-free aluminum
Special features
2" blank cover power side, 2" blank cover instrument side

Export product specification