Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 2" glass lens cover instrument side, 3/4" trade size
| Product Name |
Eaton Crouse-Hinds series EIHT instrument enclosure
|
| Catalog Number |
EIHT210
|
| UPC |
782274954912
|
| Product Length/Depth |
5.19 in
|
| Product Height |
6.95 in
|
| Product Width |
5.19 in
|
| Product Weight |
4.96 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4 7 9 |
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|
| Special features |
2" blank cover power side, 2" glass lens cover instrument side
|