Eaton Crouse-Hinds series EL elbow, Aluminium, Rigid-IMC, 45° angle, 1/2" Trade size
| Product Name |
Eaton Crouse-Hinds series EL elbow
|
| Catalog Number |
EL-1
|
| UPC |
662283018686
|
| Product Length/Depth |
0.001 mm
|
| Product Height |
0.001 mm
|
| Product Width |
0.001 mm
|
| Product Weight |
0.068 kg
|
| Area classification |
Hazardous/Classified Locations
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Conduit type |
Rigid/IMC
|
| Material |
Aluminium
|
| Shape |
45° angle
|
| Trade size |
1/2"
|